Product Description
- Caps eliminate metal-to-metal contact
- Made of lightweight aluminum alloy
- Available with round or oval screw holes (by special order)
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
8
Load Capacity (lbs/pr)
17.6
Knuckles
3
Holes
4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files