Image coming soon
AS-HG-CV-100

BUTT HINGE (WITH BUSHINGS) - AS-HG-CV-100

MSRP:

Contact Us

Product Specifications
Material
Aluminum Alloy, 303 Stainless Steel
Finish
Anodized Silver
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
23
Load Capacity (lbs/pr)
50.71
Mounting Type
Screws
Knuckles
5
Holes
6
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
5mm or #11 fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

BUTT HINGE (WITH BUSHINGS) - HG-CV100

$36.30
BUTT HINGE ( WITH BUSHING) - HG-CV65

$30.00
SPRING BUTT HINGE - HG-SH51C

$6.60
SPRING BUTT HINGE - HG-SH20C

$2.50