Product Description
- Caps eliminate metal-to-metal contact
- Made of lightweight aluminum alloy
- Available with round or oval screw holes (by special order)
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
78
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.591
Height of Item (mm)
100
Height of Item (in)
3.937
Width of Item (mm)
60
Width of Item (in)
2.362
Load Capacity (kg/pr)
13
Load Capacity (lbs/pr)
28.6
Knuckles
5
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files