DZ-270

BUTTERFLY HOOK - DZ-270

MSRP:
$9.70 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Eyelet swivel for various installation applications
  • Hinged Leaves for flush or corner mount
  • Includes 1/2" (M4 x 12) long screws
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
64
Width of Item (in)
2.5625
Load Capacity (kg)
8
Load Capacity (lbs)
17.6
Alternative Load Capacity (kg)
Load capacity(270°):Horizontal 5.6, Vertical 6, (180°) Horizontal 6, Vertical 8, (90°) Horizontal 3, Vertical 8
Alternative Load Capacity (lbs)
Load capacity(270°):Horizontal 12.3, Vertical 13.2, (180°) Horizontal 13.2, Vertical 17.6, (90°) Horizontal 6.6, Vertical 17.6
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL LID STAY - L-270

$46.10