Image coming soon
7810-30BL-KD

CABINET LOCK - 7810-30BL-KD

MSRP:
$115.00
Product Specifications
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
55
Width of Item (in)
2.1875
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7x13
Is NSF Compliant
N
Is Accessory
N

Related Products

Image coming soon

$112.00