Image coming soon
7110-24-DN-711001

CABINET LOCK WITH SAFETY KEY - KEYED ALIKE - 7110-24-DN-711001

MSRP:
$118.70
Product Specifications
Material
304 Stainless Steel
Finish
Nickel
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 25 / 2.1 x 10
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

7110 Locks  - 7110-24-DN-KD

$118.70
Image coming soon

$130.00