Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
47.7
Length or Depth of Item when closed (mm)
166.5
Length or Depth of Item when closed (in)
6.5625
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
75
Width of Item (in)
3
Bore Dimensions Height (mm)
65.5
Bore Dimensions Height (in)
2.5625
Bore Dimensions Width (mm)
155.5
Bore Dimensions Width (in)
6.125
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
17
Min. Panel Thickness (in)
0.6875
Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is Accessory
N
Downloadable Files