Product Description
- Choose from 1/2" (12 mm) or 19/32" (15 mm) grommets, perfect for phone, fax, or LAN data cables. Weight: CHC-18 8.3 g CHC-22 14.5 g
Product Specifications
Material
Brass
Finish
Gold
Weight of Item (g)
8.3
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
18
Width of Item (in)
0.75
Round Bore Dimensions (mm)
14.5
Round Bore Dimensions (in)
0.5625
Bore Dimensions Height (mm)
14.5
Bore Dimensions Height (in)
0.5625
Bore Dimensions Width (mm)
14.5
Bore Dimensions Width (in)
0.5625
Diameter (mm)
12
Diameter (in)
0.5
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files