Product Description
- Choose from 1/2" (12 mm) or 19/32" (15 mm) grommets, perfect for phone, fax, or LAN data cables. Weight: CHC-18 8.3 g CHC-22 14.5 g
Product Specifications
Material
Brass
Finish
Gold
Weight of Item (g)
14.5
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
22
Width of Item (in)
0.875
Round Bore Dimensions (mm)
18.5
Round Bore Dimensions (in)
0.75
Bore Dimensions Height (mm)
18.5
Bore Dimensions Height (in)
0.75
Bore Dimensions Width (mm)
18.5
Bore Dimensions Width (in)
0.75
Diameter (mm)
15
Diameter (in)
0.5625
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files