LN-72D/BLK

CABLE GROMMET - LN-72D/BLK

MSRP:
$6.10
Product Description
  • Double-sided adjustable grommet
  • For panel thickness 1-3/16" to 1-9/16" (30 to 40 mm)
  • also for 11/16" to 1-9/16" (18 to 30 mm) by snapping off edge
  • Cover can be removed to increase the grommet opening.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
72
Width of Item (in)
2.875
Bore Dimensions Height (mm)
32
Bore Dimensions Height (in)
1.25
Bore Dimensions Width (mm)
67
Bore Dimensions Width (in)
2.625
Max. Panel Thickness (mm)
40
Max. Panel Thickness (in)
1.5625
Min. Panel Thickness (mm)
18
Min. Panel Thickness (in)
0.6875
Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is Accessory
N
Downloadable Files

Related Products