Product Description
- Double-sided grommets.
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
47.2
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
76
Height of Item (in)
3
Width of Item (mm)
76
Width of Item (in)
3
Round Bore Dimensions (mm)
64.2
Round Bore Dimensions (in)
2.5
Bore Dimensions Height (mm)
64.2
Bore Dimensions Height (in)
2.5
Bore Dimensions Width (mm)
64.2
Bore Dimensions Width (in)
2.5
Diameter (mm)
58.2
Diameter (in)
2.3125
Max. Panel Thickness (mm)
40
Max. Panel Thickness (in)
1.5625
Min. Panel Thickness (mm)
25
Min. Panel Thickness (in)
1
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files