Product Description
- Double-sided grommets.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
25.2
Length or Depth of Item when closed (in)
1
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
60
Width of Item (in)
2.375
Round Bore Dimensions (mm)
64.2
Round Bore Dimensions (in)
2.5
Bore Dimensions Height (mm)
64.2
Bore Dimensions Height (in)
2.5
Bore Dimensions Width (mm)
64.2
Bore Dimensions Width (in)
2.5
Diameter (mm)
42.5
Diameter (in)
1.6875
Max. Panel Thickness (mm)
18
Max. Panel Thickness (in)
0.6875
Min. Panel Thickness (mm)
12
Min. Panel Thickness (in)
1
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files