Product Specifications
Material
Plastic (ABS)
Finish
Creme
Weight of Item (g)
8.7
Length or Depth of Item when closed (mm)
19.7
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Round Bore Dimensions (mm)
38.5
Round Bore Dimensions (in)
1.5
Bore Dimensions Height (mm)
38.5
Bore Dimensions Height (in)
1.5
Bore Dimensions Width (mm)
38.5
Bore Dimensions Width (in)
1.5
Diameter (mm)
34
Diameter (in)
1.3125
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16.4
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files