Product Specifications
Material
Plastic (ABS)
Finish
Creme
Weight of Item (g)
13.7
Length or Depth of Item when closed (mm)
19.8
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
60.5
Height of Item (in)
2.4375
Width of Item (mm)
60.5
Width of Item (in)
2.4375
Round Bore Dimensions (mm)
48.5
Round Bore Dimensions (in)
1.9375
Bore Dimensions Height (mm)
48.5
Bore Dimensions Height (in)
1.9375
Bore Dimensions Width (mm)
48.5
Bore Dimensions Width (in)
1.9375
Diameter (mm)
44
Diameter (in)
1.75
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16.2
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files