Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
39
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
92
Height of Item (in)
3.625
Width of Item (mm)
92
Width of Item (in)
3.625
Round Bore Dimensions (mm)
80
Round Bore Dimensions (in)
3.125
Bore Dimensions Height (mm)
80
Bore Dimensions Height (in)
3.125
Bore Dimensions Width (mm)
80
Bore Dimensions Width (in)
3.125
Diameter (mm)
77
Diameter (in)
3
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
22
Min. Panel Thickness (in)
0.875
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files