Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
793
Length or Depth of Item when closed (mm)
340
Length or Depth of Item when closed (in)
13.4375
Height of Item (mm)
24.5
Height of Item (in)
1
Width of Item (mm)
89
Width of Item (in)
3.5625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw/machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files