Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
298
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
24.5
Height of Item (in)
1
Width of Item (mm)
89
Width of Item (in)
3.5625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw/maching screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files