WSD-B

CABLE MANAGER - WSD-B

MSRP:
$7.40 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
61
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
16.2
Width of Item (in)
0.6875