Image coming soon
1310GLW-GC (KD)

CAM LOCK - 1310GLW-GC (KD)

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Dimple key lock series ideal for showcase application
  • High security reversible key (1 million key numbers available)
  • Key acts as a knob and can only be removed when locked
Product Specifications
Material
Brass
Finish
Gold
Weight of Item (g)
206
Length or Depth of Item when open (mm)
39.2
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
70
Width of Item (in)
2.8125
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products