DCY-34

CAM LOCK - DCY-34

MSRP:
$153.70
Contact Us
Product Description
  • High security with special key design.
  • Reversible key.
  • 90 degree cam rotation
  • Key is removable in locked position only. (Key works as a knob in unlocked position.)
  • Universal direction - Cam direction changeable.
  • 2,000 key changes available
  • Please specify keyed alike or differently when ordering.
  • Master key type available at surcharge. (Maximum 866 key changes per master key)
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
101
Length or Depth of Item when closed (mm)
41.2
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Max. Door Thickness (mm)
13
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
N
Key Changes
2000
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M19, M7
Fasteners Type
Metric hex nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$49.40