CT-09

CARBIDE STEP DRILL 10MM FORSTNER TYPE - CT-09

MSRP:
$78.60
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
9.5
Width of Item (mm)
9.5
Width of Item (in)
0.375
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$237.20
DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

$299.90
DRILL 10MM WITH SHOULDER - CT-01

$138.40
CARBIDE TIP STEP DRILL - 16.8DIA FOR PC-F1 - CT-13A

$316.10
31MM HSS COUNTERSINK DRILL BIT WITH 10MM SHANK - CT-12

$216.00