CT-13A

CARBIDE TIP STEP DRILL - 16.8DIA FOR PC-F1 - CT-13A

MSRP:
$316.10 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
84
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
19
Width of Item (mm)
19
Width of Item (in)
0.75
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CARBIDE STEP DRILL 10MM FORSTNER TYPE - CT-09

$78.60
INSTALL TOOL FOR PC-F1 - CT-03

$52.70
STEP DRILL (TUNGSTEN) - CT-07

$237.20
DRILL GUIDE INSTALLATION JIG FOR PC-RF1 - CT-18DG

$252.00
DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

$299.90
DRILL 10MM WITH SHOULDER - CT-01

$138.40
TAP FOR PC-M1B & PC-M2H (TAPPING TOOL) - CT-22

$132.40
31MM HSS COUNTERSINK DRILL BIT WITH 10MM SHANK - CT-12

$216.00