Product Description
- Locks both wheel and swivel
- Ball bearing equipped in both swivel and wheel to provide maximum smooth movement
- Front rubber bumper protects from impact
- Large brake lever and indicator for easy operation
Product Specifications
Material
Plastic (PA)
Finish
Light Gray
Weight of Item (g)
658
Length or Depth of Item when closed (mm)
135
Length or Depth of Item when closed (in)
5.375
Height of Item (mm)
175
Height of Item (in)
6.9375
Width of Item (mm)
61
Width of Item (in)
2.4375
Load Capacity (kg)
100
Load Capacity (lbs)
220
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 X 1.75
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files