Product Description
- Wheels are covered with elastomer (rubber) for smooth and quiet movement, by absorbing vibration
- Light & durable aluminum body construction
Product Specifications
Material
Aluminum Alloy
Finish
Silver
Weight of Item (g)
151
Length or Depth of Item when closed (mm)
59
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
46
Width of Item (in)
1.8125
Load Capacity (kg)
70
Load Capacity (lbs)
154
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
W3/8-16UNC
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files