Product Description
- Heavy duty and low profile
- Twin wheel caster with excellent stability
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
67
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
92
Height of Item (in)
3.625
Width of Item (mm)
44
Width of Item (in)
1.75
Load Capacity (kg)
150
Load Capacity (lbs)
330
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 X 1.75
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files