Product Description
- Heavy duty and low profile
- Twin wheel caster with excellent stability
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
229
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
79.5
Height of Item (in)
3.1875
Width of Item (mm)
44
Width of Item (in)
1.75
Load Capacity (kg)
150
Load Capacity (lbs)
330
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files