Product Description
- Swivel type, heavy duty and low profile
- Twin wheel caster with excellent stability
- Use in combination with GX-W50K (Non-swivel type) for easy handling
- Threaded bolt or plate type available
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
420
Length or Depth of Item when closed (mm)
90
Length or Depth of Item when closed (in)
3.5625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
90
Width of Item (in)
3.5625
Load Capacity (kg)
200
Load Capacity (lbs)
441
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files