Product Description
- Low profile and heavy duty up to 255 kg (561 lbs), ideal for manufacturing equipment
- Hardened frame for maximum rigidity and strength
- Hexavalent chromium free. Using trivalent chromium for RoHS compliance
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
68
Height of Item (in)
2.6875
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
163
Load Capacity (lbs)
359
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files