Product Description
- Low profile and heavy duty up to 255 kg (561 lbs), ideal for manufacturing equipment
- Hardened frame for maximum rigidity and strength
- Hexavalent chromium free. Using trivalent chromium for RoHS compliance
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
615
Length or Depth of Item when closed (mm)
111
Length or Depth of Item when closed (in)
4.375
Height of Item (mm)
92
Height of Item (in)
3.625
Width of Item (mm)
67
Width of Item (in)
2.6875
Load Capacity (kg)
234
Load Capacity (lbs)
516
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
10 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files