GX-75-PS

CASTER PLATE TYPE WITH STOPPER - GX-75-PS

MSRP:
$35.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Heavy duty and low profile
  • Twin wheel caster with excellent stability
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
445
Length or Depth of Item when closed (mm)
104
Length or Depth of Item when closed (in)
4.125
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
66
Width of Item (in)
2.625
Load Capacity (kg)
200
Load Capacity (lbs)
440
Wheel Type
Twin Wheel
Locking Type (Brake)
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CASTER PLATE TYPE W/ STOP - GX-50-PS

$21.00