PLN50N10CR

CASTER - PLN50N10CR

MSRP:
$36.10
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
203
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
79
Height of Item (in)
3.125
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
80
Load Capacity (lbs)
176
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10 x 18 mm
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products