Product Description
- Sleek contemporary design, available in Black (BL) or Chrome (CR)
- Ball-bearing type caster for exceptionally smooth movement
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
220
Length or Depth of Item when closed (mm)
84
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
34
Width of Item (in)
1.375
Load Capacity (kg)
80
Load Capacity (lbs)
176
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files