GX-50-N12

CASTER THREADED BOLT - GX-50-N12

MSRP:
$15.80
Product Description
  • Heavy duty and low profile
  • Twin wheel caster with excellent stability
Product Specifications
Material
Aluminum Alloy
Finish
Polished
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
78
Height of Item (in)
3.125
Width of Item (mm)
52.5
Width of Item (in)
2.125
Load Capacity (kg)
100
Load Capacity (lbs)
220
Wheel Type
Twin Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 X 1.75
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CASTER THREADED BOLT W/ STOP - GX-50-N12S

$24.00
CASTER PLATE TYPE - GX-50-P

$19.20