AF-65

CASTER WITH LEVELING GLIDE - AF-65

MSRP:
$116.00
Product Description
  • Heavy duty, low profile caster with built-in leveling glide
  • Allows solid support by leveler once equipment is in place
  • Simplifies mounting as leveler is integrated with caster
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
1335
Length or Depth of Item when closed (mm)
134.5
Length or Depth of Item when closed (in)
5.3125
Height of Item (mm)
113.8
Height of Item (in)
4.5
Width of Item (mm)
102
Width of Item (in)
4.0625
Load Capacity (kg)
255
Load Capacity (lbs)
561
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

CASTER WITH LEVELING GLIDE - AF-50

$102.00
LEVELING GLIDE - MKR-N50M10H60

$8.30