Product Specifications
Material
304 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
20
Width of Item (in)
0.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N