MDH-PC800

CFRP LARGE HANDLE - MDH-PC800

MSRP:
$593.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Flexible design options by selecting pipe & bracket parts separately
  • Pipe can be cut to desired length
  • CFRP material is coated using a special light weight UV Beam
Product Specifications
Material
Carbon
Finish
Black
Weight of Item (g)
309
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
785
Height of Item (in)
30.9375
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
800
CC Length (in)
31.5
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE INLINE POST - MDH-PC800-IH

$660.00
LARGE HANDLE OFFSET POST - MDH-PC800-OH

$670.00