102/CR

CHROME PLATED HINGE - 102/CR

MSRP:
$18.29
Product Description
  • High quality solid brass butt hinge
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
4.5
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
27
Width of Item (in)
1.125
Mounting Type
Screws
Knuckles
5
Holes
4
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CHROME PLATED HINGE - 202L/CR

$58.00
CHROME PLATED HINGE - 202R/CR

$58.00
CHROME PLATED HINGE - 109/CR

$97.18
CHROME PLATED HINGE - 107/CR

$52.80
CHROME PLATED HINGE - 101/CR

$17.80