Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
26.5
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
Diameter (mm)
16
Diameter (in)
.625
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files