MKZ-L/CR

CHROME PLATED KNOB - MKZ-L/CR

MSRP:
$6.50 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
20
Width of Item (in)
0.8125
Diameter (mm)
0
Diameter (in)
0
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SATIN NICKEL PLATED KNOB - MKZ-L/SN

$6.50
CHROME PLATED BRASS KNOB - MRB-L/CR-T

$9.80