MRB-S/CR

CHROME PLATED MRB-S - MRB-S/CR

MSRP:
$10.50 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
18
Width of Item (in)
0.75
Diameter (mm)
18
Diameter (in)
0.6875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CHROME PLATED BRASS KNOB - MRB-L/CR-T

$9.80
SATIN NICKEL PLATED BRAS - MRB-S/SN

$8.80
CHROME PLATED KNOB - MKZ-S/CR

$5.90
SMOKE PLATED BRASS KNOB - MRB-L/SMK-T

$9.20
SATIN NICKEL PLATED BRASS KNOB - MRB-L/SN-T

$14.00
POLISHED BRASS KNOB - MRB-L/PB-T

$9.20
CHROME PLATED HINGE - 202R/CR

$58.00
CHROME PLATED HINGE - 107/CR

$52.80
CHROME PLATED HINGE - 102/CR

$18.29