Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel, Polyacetal
Finish
Polished, Plain
Weight of Item (g)
41
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
11.5
Width of Item (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M4 Machine Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N