Product Description
- Holds lid or panel in fully opened position
- Plastic bushing and end cap minimizes particles
- No metal-to-metal contact
- Ideal for clean room, semiconductor and food industry applications
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
Product Specifications
Material
304 Stainless Steel
Finish
Plain, White
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
46
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Load Capacity (kg)
15
Load Capacity (lbs)
33
Max. Door Weight (kg)
33
Min. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files