Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
102
Height of Item (mm)
100
Height of Item (in)
3.94
Width of Item (mm)
60
Width of Item (in)
2.36
Max. Torque (kgf-cm/ea)
20.4
Max. Torque (lbs-in/ea)
17.71
Holes
4
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Screw
Downloadable Files