MH-P120

CLEAR HANDLE, POLYVINYL CHLORIDE - MH-P120

MSRP:
$5.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • High profile allows for handle to be easily grasped with gloved hands
  • Environmentally friendly
  • Compliant with SEMI S8-0308 guideline
Product Specifications
Material
Reinforced Nylon
Finish
Black
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
48.9
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
100
CC Length (in)
3.9375
Handle Depth (mm)
48.9
Handle Depth (in)
1.9375
Bar Diameter (mm)
16.7
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CLEAR HANDLE, POLYVINYL CHLORIDE - MH-P170

$7.70