MH-P170

CLEAR HANDLE, POLYVINYL CHLORIDE - MH-P170

MSRP:
$7.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • High profile allows for handle to be easily grasped with gloved hands
  • Environmentally friendly
  • Compliant with SEMI S8-0308 guideline
Product Specifications
Material
Reinforced Nylon
Finish
Black
Weight of Item (g)
56
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Length or Depth of Item when open (mm)
170
Length or Depth of Item when open (in)
6.75
Height of Item (mm)
24
Height of Item (in)
1
CC Length (mm)
150
CC Length (in)
5.875
Handle Depth (mm)
52
Handle Depth (in)
2.0625
Bar Diameter (mm)
20.5
Bar Diameter (in)
0.8125
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CLEAR HANDLE, POLYVINYL CHLORIDE - MH-P120

$5.10