Product Description
- Slotted front installation screws, influenced by old fashioned american interiors
Product Specifications
Material
Brass
Finish
Black Bronze
Weight of Item (g)
210
Length or Depth of Item when closed (mm)
54
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
58
Height of Item (in)
2.3125
Width of Item (mm)
23.5
Width of Item (in)
0.9375
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 35 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N