DSH-P5-20-BL

COAT HOOK (Black) - DSH-P5-20-BL

MSRP:
$25.20
Product Description
  • Supplied with screw and plastic expansion anchor
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
45.4
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
Y
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 Hanger Bolt
Fasteners Type
Screw and Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

COAT HOOK (Black) - DSH-P5-25-BL

$45.60
COAT HOOK (Black) - DSH-01-BL

$18.00
COAT HOOK (Black) - DSH-129-BL

$36.00