Product Description
- A resin hook available in a wide variety of colors
- Can be mounted on either ceilings or walls
Product Specifications
Material
Plastic
Finish
Brown
Weight of Item (g)
24
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
57
Width of Item (in)
2.25
Load Capacity (kg)
8
Load Capacity (lbs)
17.5
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20 mm
Fasteners Type
Pan Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N