Product Description
- The contrast of the gentle touch of wood surface and shiny metalic texture creates a unique rectilinear feature
- Metal core inside the wooden arm provides high durablility
- Clear coating greatly improves the endurance
Product Specifications
Material
White Birch, Zinc Alloy
Finish
Clear Coat, Plain
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
64.5
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
96
Height of Item (in)
3.8125
Width of Item (mm)
22
Width of Item (in)
0.875
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4x32
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files