PXB-QL05-111-BL

COAT HOOKS - PXB-QL05-111-BL

MSRP:
$36.00
Product Specifications
Material
Zinc Alloy
Finish
Matte Black
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
63
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
48
Width of Item (in)
1.9375
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 32 mm
Fasteners Type
Flat Head Tapping Screw, Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

COAT HOOKS - PXB-QL05-111-CR

$41.00
COAT HOOKS - PXB-QL05-111-GP

$55.00
COAT HOOK, BLACK - PXB-LE05-111-BL

$51.00
COAT HOOK AGED BASE - PXB-AB05-111-BL

$95.80